VLT® Adv. Cascade Contr. MCO 102, ctd

130B1154

Easy to fit. Upgrades built-in cascade controller to operate up to 8
pumps and provide more advanced pump control in master/follower mode.
Supports combination of multiple variable speed and fixed speed pumps,
as well as configurations with pumps of differing capacity (mixed pump
control). The additional 7 digital inputs and the 24-V DC connection to
the drive enable flexible adaptation to the application. The same
cascade controller hardware is compatible with the entire power range up
to 2 MW.

Product details

Gross weight 0.56 kg
Net weight 0.54 kg
Volume 0 l
EAN 5710107612017

ACCESSORIES FC 200 SERIES

C1 Option (X) No C1 option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality