Back plate, IP55/Type12, A5
130B1098
FC 300 back cover (galvanized steel) for the devices in IP21 / 55 Case
size: A5
FC 300 back cover (galvanized steel) for the devices in IP21 / 55 Case
size: A5
Gross weight | 1.15 kg |
Net weight | 0.75 kg |
Volume | 0 l |
EAN | 5710107612208 |
Gross weight | 1.15 kg |
Net weight | 0.75 kg |
Volume | 0 l |
EAN | 5710107612208 |
Mechanics | Enclosure rear |
Mechanics | Enclosure rear |
DrivePro category | Spare Part |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
DrivePro category | Spare Part |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Enclosure | (P55) IP55 / Type12 Backplate |
Frame Size | A5 |
Frame Size | A5 |
VLT Series | 321 |
Frame Size | A5 |
VLT Series | 321 |
Enclosure | (E55) IP55 / Type 12 |
Frame Size | A5 |
Enclosure | (E55) IP55 / Type 12 |
Frame Size | A5 |
Enclosure | (E55) IP55 / Type 12 |
Frame Size | A5 |
Enclosure | (E55) IP55 / Type 12 |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Frame Size | A5 |
Options | Enclosure related options |
Options | Enclosure related options |