Scroll compressor, MLM066T4LC9
121L8089
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Gross weight | 47.23 Kilogram |
Net weight | 45.18 Kilogram |
Volume | 0.05 Cubic meter |
EAN | 5702424676148 |
Gross weight | 47.23 Kilogram |
Net weight | 45.18 Kilogram |
Volume | 0.05 Cubic meter |
EAN | 5702424676148 |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
Description | MLM066T4 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | MLM |
In scope of WEEE | No |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
Model number | MLM066T4LC9 |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 12 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 97744e5a-0418-4e1b-b96e-2d8e254e9a41 |
Segment usage |
Refrigeration MT Refrigeration HT |
Type | MLM066 |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
Description | MLM066T4 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | MLM |
In scope of WEEE | No |
Max pressure (PS) - high side | 31.1 bar |
Max pressure (PS) - low side | 26.2 bar |
Model number | MLM066T4LC9 |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 12 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 97744e5a-0418-4e1b-b96e-2d8e254e9a41 |
Segment usage |
Refrigeration MT Refrigeration HT |
Type | MLM066 |