Tandem scroll compressor, DSH282

121G0463

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 200-230/3/60

Product details

Gross weight 156.5 Kilogram
Net weight 156.5 Kilogram
EAN 5702428008938

 

Approval UL
Brand technique Tandem scroll compressor
Capacity control Fixed speed
Compressor power supply [V] 200-230/3/60
Contain batteries No
Description DSH282-3
Family DSH
In scope of WEEE No
Model number DSH282
Network power supply [V/Ph/Hz] 208-230/3/60
Packing format Single pack
Packing quantity 1
Product group Sub-function compressors
Product Name Description Scroll compressor DSH
Refrigerants R410A
Segment usage Air conditioning
Technology Scroll
Type DSH282
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality