Scroll compressor, PSH105A8VBA

120H1472

Refrigerants: R410A, Segment usage: Heating, Compressor power supply [V]: 380/3/50, Packing format: Industrial pack

Product details

Gross weight 186 Kilogram
Net weight 179 Kilogram
Volume 0.225 Cubic meter
EAN 5702424542160

 

Brand technique Scroll compressor
Capacity control Fixed speed
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 380/3/50
Configuration code Single
Connection type Brazed
Contain batteries No
Description PSH105-8
Diameter [mm] 333 mm
Discharge connection height [mm] 697 mm
Discharge connection pipe size [in] 1 3/8 in
Discharge connection size [in] 1 3/8 in
Drawing number 8556300
Economizer Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family PSH
Fitting standard ODF
Frequency [Hz] 50
Gauge port HP None
Gauge port LP Schrader
Glass mounting Threaded
Glass torque [Nm] 50 N-m
Height economiser [mm] 123.5 mm
Height from baseplate [mm] 726 mm
High Side TS Max 150 °C
High Side TS Min -35 °C
High Side Volume 3.8 L
High value of nominal voltage at 50Hz [V] 380 V
High value of voltage range at 50Hz [V] 418 V
In scope of WEEE No
IP protection class IP54 (with cable gland)
Low Side TS Max 52 °C
Low Side TS Min -35 °C
Low Side Volume 28.2 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Max pressure (PS) - high side 48.7 bar
Max pressure (PS) - low side 31.1 bar
Maximum Operating Current [MOC] 91 A
Model number PSH105A8VBA
Motor protection Electronic protection module, 110/240 V
Mounting length [mm] 305 mm
Mounting torque [Nm] 55 N-m
Mounting width [mm] 279 mm
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 6.1 L
Oil drain 1/4" flare
Oil equalization 2-1/4" Rotolock
Oil reference 160SZ
Packing format Industrial pack
Packing quantity 4
Phase 3
Power connections Stud M5
Product group Hermetic compressors
Product Name Description Scroll compressor PSH
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 17 kg
Refrigerants R410A
Reverse rotation protection Electronic module
RLA 65 A
Rotational speed at 50Hz [rpm] 2900 rpm
SCIP dossier no. 1eb5dcf9-302f-45ef-a79f-2678b68e75f2
SCIP dossier product name PSH052-105
Segment usage Heating
Suction connection height [mm] 333 mm
Suction connection pipe size [in] 1 5/8 in
Suction connection size [in] 1 5/8 in
Swept volume [cm3] 442.6 cm³
Technology Scroll
Torque earth [Nm] 4 N-m
Torque power [Nm] 3 N-m
Total height [mm] 756 mm
Type PSH105
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP] 32 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.28 Ohm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality