Scroll compressor, MLM116T4BC5
120H1118
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 380-415/3/50, Packing format: Industrial pack
Gross weight | 111 Kilogram |
Net weight | 100 Kilogram |
Volume | 0.1 Cubic meter |
EAN | 5702424542818 |
Gross weight | 111 Kilogram |
Net weight | 100 Kilogram |
Volume | 0.1 Cubic meter |
EAN | 5702424542818 |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 |
Configuration code | Single |
Connection type | Brazed |
Description | MLM116T4 |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Factory HP [bar] | 32 bar |
Factory LP [bar] | 25 bar |
Family | MLM |
Frequency [Hz] | 50 |
High Side TS Max | 135 °C |
High Side TS Min | -35 °C |
High Side Volume | 2.5 L |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of voltage range at 50Hz [V] | 457 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 28.8 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 340 V |
LRA | 175 A |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 35 A |
MCC | 39 A |
Model number | MLM116T4BC5 |
Motor protection | Electronic protection module, 230 V |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil reference | 160P |
Oil type | Mineral |
Packing format | Industrial pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 97744e5a-0418-4e1b-b96e-2d8e254e9a41 |
Segment usage |
Refrigeration MT Refrigeration HT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 249.9 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Type | MLM116 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
Viscosity [cP] | 32 cP |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-415/3/50 |
Configuration code | Single |
Connection type | Brazed |
Description | MLM116T4 |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Factory HP [bar] | 32 bar |
Factory LP [bar] | 25 bar |
Family | MLM |
Frequency [Hz] | 50 |
High Side TS Max | 135 °C |
High Side TS Min | -35 °C |
High Side Volume | 2.5 L |
High value of nominal voltage at 50Hz [V] | 415 V |
High value of voltage range at 50Hz [V] | 457 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 28.8 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 340 V |
LRA | 175 A |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 25 bar |
Maximum Operating Current [MOC] | 35 A |
MCC | 39 A |
Model number | MLM116T4BC5 |
Motor protection | Electronic protection module, 230 V |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 6.7 L |
Oil reference | 160P |
Oil type | Mineral |
Packing format | Industrial pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor MLM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 13.5 kg |
Refrigerants | R22 |
Rotational speed at 50Hz [rpm] | 2900 rpm |
SCIP dossier no. | 97744e5a-0418-4e1b-b96e-2d8e254e9a41 |
Segment usage |
Refrigeration MT Refrigeration HT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 249.9 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 24 bar |
Test HP [bar] [Max] | 32 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Type | MLM116 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
Viscosity [cP] | 32 cP |