Scroll compressor, SM147A4NLB
120H0608
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
Gross weight | 71.75 Kilogram |
Net weight | 67 Kilogram |
Volume | 0.098 Cubic meter |
EAN | 5702424678647 |
Gross weight | 71.75 Kilogram |
Net weight | 67 Kilogram |
Volume | 0.098 Cubic meter |
EAN | 5702424678647 |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
Description | SM147-4 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | SM |
In scope of WEEE | No |
Model number | SM147A4NLB |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 8 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 183fc4bd-93a5-4689-b1c2-f94b1097f78c |
Segment usage | Air conditioning |
Technology | Scroll |
Type | SM147 |
UL evaluated | Yes |
Brand technique | Scroll compressor |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Contain batteries | No |
Description | SM147-4 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | SM |
In scope of WEEE | No |
Model number | SM147A4NLB |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Packing format | Industrial pack |
Packing quantity | 8 |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor SM |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R22 |
SCIP dossier no. | 183fc4bd-93a5-4689-b1c2-f94b1097f78c |
Segment usage | Air conditioning |
Technology | Scroll |
Type | SM147 |
UL evaluated | Yes |