Scroll compressor, VZN104AGANA
120G0469
Refrigerants: R290, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Refrigerants: R290, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Gross weight | 77 Kilogram |
Net weight | 62 Kilogram |
Volume | 0.921 Cubic meter |
EAN | 5715162702758 |
Gross weight | 77 Kilogram |
Net weight | 62 Kilogram |
Volume | 0.921 Cubic meter |
EAN | 5715162702758 |
Approval |
CE UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
CE evaluated | Yes |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
Description | VZN104AG |
Diameter [mm] | 226 mm |
Discharge connection height [mm] | 486 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8560258 |
Economizer | No |
Family | VZN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 30 - 140 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Brazed |
Glass torque [Nm] | 50 N-m |
Height from baseplate [mm] | 507 mm |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.9 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 70 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 11.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Max pressure (PS) - high side | 38 bar |
Max pressure (PS) - low side | 30.3 bar |
Maximum Operating Current [MOC] | 32 A |
Model number | VZN104AGANA |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.3 L |
Oil equalization | None |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VZN |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5 kg |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 148ab985-4481-4d7b-85df-eb3f105a4735 |
SCIP dossier product name | VZN086-175 |
Segment usage | Air conditioning |
Suction connection height [mm] | 292 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 104 cm³ |
Technology | Scroll drive required |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 521 mm |
Type | VZN104 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.085 Ohm |
Approval |
CE UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
CE evaluated | Yes |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Contain batteries | No |
Description | VZN104AG |
Diameter [mm] | 226 mm |
Discharge connection height [mm] | 486 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 1/8 in |
Drawing number | 8560258 |
Economizer | No |
Family | VZN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 30 - 140 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Brazed |
Glass torque [Nm] | 50 N-m |
Height from baseplate [mm] | 507 mm |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.9 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 70 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 11.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Max pressure (PS) - high side | 38 bar |
Max pressure (PS) - low side | 30.3 bar |
Maximum Operating Current [MOC] | 32 A |
Model number | VZN104AGANA |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.3 L |
Oil equalization | None |
Oil reference | 160SZ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VZN |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5 kg |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 148ab985-4481-4d7b-85df-eb3f105a4735 |
SCIP dossier product name | VZN086-175 |
Segment usage | Air conditioning |
Suction connection height [mm] | 292 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 1 5/8 in |
Swept volume [cm3] | 104 cm³ |
Technology | Scroll drive required |
Torque earth [Nm] | 2 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 521 mm |
Type | VZN104 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.085 Ohm |