Scroll compressor, VZH088AGANA
120G0010
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Gross weight | 64.02 Kilogram |
Net weight | 59.02 Kilogram |
Volume | 0.23 Cubic meter |
EAN | 5702428803328 |
Gross weight | 64.02 Kilogram |
Net weight | 59.02 Kilogram |
Volume | 0.23 Cubic meter |
EAN | 5702428803328 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH088AG |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 451 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560025d |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 12.7 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 33.3 bar |
MMT | 46.9 A |
Model number | VZH088AGANA |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.3 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 578 mm |
Packaging length [mm] | 355 mm |
Packaging weight [Kg] | 55 kg |
Packaging width [mm] | 455 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.9 kg |
Refrigerants | R410A |
RLA | 37.5 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 235 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 88.4 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 485 mm |
Type | VZH088A/B |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.10 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Inverter |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Brazed |
Description | VZH088AG |
Diameter [mm] | 243 mm |
Discharge connection height [mm] | 451 mm |
Discharge connection pipe size [in] | 7/8 in |
Discharge connection size [in] | 7/8 in |
Drawing number | 8560025d |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
7(c)-I 6(a) 6(a)-I 6(c) 7(a) 8(b) |
Family | VZH |
Fitting standard | ODF |
Frequency [Hz] | 25 - 100 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.7 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 55 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 12.7 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Max pressure (PS) - high side | 48.7 bar |
Max pressure (PS) - low side | 33.3 bar |
MMT | 46.9 A |
Model number | VZH088AGANA |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 3.3 L |
Oil equalization | 1-3/4'' Rotolock |
Oil level switch port | No |
Oil reference | 160SZ |
Oil type | POE |
Packaging height [mm] | 578 mm |
Packaging length [mm] | 355 mm |
Packaging weight [Kg] | 55 kg |
Packaging width [mm] | 455 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Scroll compressor VZH |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 5.9 kg |
Refrigerants | R410A |
RLA | 37.5 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
SCIP dossier no. | 80036420-9a29-497b-9cf4-a8ba2dc633c2 |
SCIP dossier product name | VZH088-117 |
Segment usage | Air conditioning |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 235 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 1/8 in |
Suction connection size [in] | 1 1/8 in |
Swept volume [cm3] | 88.4 cm³ |
Technology | Scroll |
Test dif [bar] [Max] | 37 bar |
Test HP [bar] [Max] | 45 bar |
Test LP [bar] [Max] | 33.3 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 485 mm |
Type | VZH088A/B |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
19 21 24 12 13 18 |
UL evaluated | Yes |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.10 Ohm |