Reciprocating compressor, VTZ054AGNR1A
120B0002
Refrigerants: R404A; R407C; R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Refrigerants: R404A; R407C; R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack
Gross weight | 27.63 Kilogram |
Net weight | 25.79 Kilogram |
Volume | 38.61 Liter |
EAN | 5702428666169 |
Gross weight | 27.63 Kilogram |
Net weight | 25.79 Kilogram |
Volume | 38.61 Liter |
EAN | 5702428666169 |
Brand technique | Reciprocating compressor |
Capacity control | Inverter |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Rotolock |
Contain batteries | No |
Cylinder | 1 |
Description | VTZ054-G |
Diameter [mm] | 224 mm |
Discharge connection height [mm] | 67 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1 in |
Drawing number | 8501042a |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | VTZ |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 35 - 90 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.3 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 480 V |
High value of voltage range at 60Hz [V] | 480 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 7.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 380 V |
LRA | 47 A |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
MMT | 15 A |
Model number | VTZ054AGNR1A |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 0.95 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160PZ |
Packaging height [mm] | 385 mm |
Packaging length [mm] | 330 mm |
Packaging width [mm] | 295 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor VTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 2.5 kg |
Refrigerants |
R134a R404A R407C |
RLA | 12 A |
SCIP dossier no. | 5a332c1b-1d1b-4998-8115-d0929877ecb4 |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 263 mm |
Suction connection material | - |
Suction connection pipe size [in] | 5/8 in |
Suction connection size [in] | 1 1/4 in |
Swept volume [cm3] | 53.86 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 356 mm |
Type | VTZ054 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.08 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Inverter |
China RoHS compliance | Yes exceed limitations |
Colour | Blue |
Compressor power supply [V] | 380-480/3/50-60 |
Configuration code | Single |
Connection type | Rotolock |
Contain batteries | No |
Cylinder | 1 |
Description | VTZ054-G |
Diameter [mm] | 224 mm |
Discharge connection height [mm] | 67 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1 in |
Drawing number | 8501042a |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Factory HP [bar] | 25 bar |
Factory LP [bar] | 25 bar |
Family | VTZ |
Fitting remark | (shipped with rotolock version only) |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 35 - 90 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 0.3 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 480 V |
High value of voltage range at 60Hz [V] | 480 V |
In scope of WEEE | No |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 50 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 7.5 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 380 V |
Low value of voltage range at 60Hz [V] | 380 V |
LRA | 47 A |
Max pressure (PS) - high side | 29.4 bar |
Max pressure (PS) - low side | 22.6 bar |
MMT | 15 A |
Model number | VTZ054AGNR1A |
Motor protection | Motor protection by frequency converter |
Mounting torque [Nm] | 15 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 0.95 L |
Oil equalization | 3/8'' flare SAE |
Oil equalization torque [Nm] | 30 N-m |
Oil reference | 160PZ |
Packaging height [mm] | 385 mm |
Packaging length [mm] | 330 mm |
Packaging width [mm] | 295 mm |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 3 |
Power connections | Screw 4.8 mm |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor VTZ |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 2.5 kg |
Refrigerants |
R134a R404A R407C |
RLA | 12 A |
SCIP dossier no. | 5a332c1b-1d1b-4998-8115-d0929877ecb4 |
Segment usage | Refrigeration MT |
Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 263 mm |
Suction connection material | - |
Suction connection pipe size [in] | 5/8 in |
Suction connection size [in] | 1 1/4 in |
Swept volume [cm3] | 53.86 cm³ |
Technology | Reciprocating |
Test dif [bar] [Max] | 30 bar |
Test HP [bar] [Max] | 30 bar |
Test LP [bar] [Max] | 25 bar |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 356 mm |
Type | VTZ054 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 2.08 Ohm |