Electrical component, Capacitor

119-7767

Starting capacitor 80 MFD 330 VAC

Product details

Gross weight 0.8 Kilogram
Net weight 0.013 Kilogram
EAN 5702424535278

 

Approval VDE
Brand technique Condensing Units Accessories & Spare parts
Capacity of capacitor A 80 µF
Connection size [in] 1/4 in
Connection size [mm] 6 mm
Contain batteries No
Description Starting capacitor 80 MFD 330 VAC
Family Electrical component
Product group Condensing Units Accessories & Spare parts
Product Name Description Electrical component
Type Capacitor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality