Optyma™ Semi Hermetic, HBZ475D49Q
115F0730
Segment usage: Medium Back Pressure, Refrigerants: R404A; R22, Compressor power supply [V]: 220/3/60
Segment usage: Medium Back Pressure, Refrigerants: R404A; R22, Compressor power supply [V]: 220/3/60
Gross weight | 325 Kilogram |
Net weight | 310 Kilogram |
Gross weight | 325 Kilogram |
Net weight | 310 Kilogram |
Air flow @ 60Hz [m³/h] | 15500 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | HGX44E/475-4S |
Compressor power supply [V] | 220/3/60 |
Condenser type | Q8 |
Contain batteries | No |
Description | HBZ475D49Q |
Electrical code | Q |
Family | Optyma™ Semi Hermetic |
Fan blade size [mm] | 600 mm |
Fan current @ 60Hz [A] | 3.5 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power consumption @ 60Hz [W] | 600 W |
Fan power output @ 60Hz [W] | 445 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | HBZ475D49Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R22 R404A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Semi Hermetic D49 |
Version | D49 |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |
Air flow @ 60Hz [m³/h] | 15500 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | HGX44E/475-4S |
Compressor power supply [V] | 220/3/60 |
Condenser type | Q8 |
Contain batteries | No |
Description | HBZ475D49Q |
Electrical code | Q |
Family | Optyma™ Semi Hermetic |
Fan blade size [mm] | 600 mm |
Fan current @ 60Hz [A] | 3.5 A |
Fan power consumption @ 50Hz [W] | 500 W |
Fan power consumption @ 60Hz [W] | 600 W |
Fan power output @ 60Hz [W] | 445 W |
Fan power supply [V/Ph/Hz] | 230/1/60 |
Frequency [Hz] | 60 Hz |
High value of nominal voltage at 60Hz [V] | 230 V |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | HBZ475D49Q |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 2 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Bare unit |
Refrigerants |
R22 R404A |
Segment usage | Medium Back Pressure |
Speed Platform | Fixed-speed |
Type | Optyma™ Semi Hermetic D49 |
Version | D49 |
Voltage 60Hz [V] | 220 V |
Voltage 60Hz [V] [Max] | 240 V |