Optyma™ Plus INVERTER, OP-MPPM065VVLP01E
114X4317
Segment usage: Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R448A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 180 Kilogram |
Net weight | 151 Kilogram |
Volume | 1203 Liter |
EAN | 5715162788783 |
Gross weight | 180 Kilogram |
Net weight | 151 Kilogram |
Volume | 1203 Liter |
EAN | 5715162788783 |
Air flow @ 50Hz [m³/h] | 6500 m³/h |
Applications | MBP |
Approval | CE |
Capacity control | Inverter |
CE evaluated | Yes |
Compressor model | VLZ065TGNE9B |
Compressor power supply [V] | 400/3/50 |
Condenser type | L3 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPPM065VVLP01E |
Electrical code | E |
Family | Optyma™ Plus INVERTER |
Fan blade size [mm] | 560 mm |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 250 W |
Fan power output @ 50Hz [W] | 125 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fluid Group | 2 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
Max pressure (PS) - high side | 32 bar |
Max pressure (PS) - low side | 21.5 bar |
MBP Cooling capacity [kW] (R449A) | 12.64 kW |
MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
Model number | OP-MPPM065VVLP01E |
Number of fans | 1 |
PED category | II |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver volume [L] | 10 L |
Refrigerants |
R404A R448A R449A |
Segment usage | Medium Back Pressure |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 65 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 45 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
TS max | 60 °C |
TS min | -15 °C |
Type | Optyma™ Plus INVERTER P01 |
Version | P01 |
Air flow @ 50Hz [m³/h] | 6500 m³/h |
Applications | MBP |
Approval | CE |
Capacity control | Inverter |
CE evaluated | Yes |
Compressor model | VLZ065TGNE9B |
Compressor power supply [V] | 400/3/50 |
Condenser type | L3 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPPM065VVLP01E |
Electrical code | E |
Family | Optyma™ Plus INVERTER |
Fan blade size [mm] | 560 mm |
Fan current @ 50Hz [A] | 1.6 A |
Fan diameter [mm] | 560 mm |
Fan power consumption @ 50Hz [W] | 250 W |
Fan power output @ 50Hz [W] | 125 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fluid Group | 2 |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 440 V |
HMBP Cooling capacity range [kW] (R513A) | Not available for this condition / refrigerant |
LBP Cooling capacity range [kW] (R452A) | Not available for this condition / refrigerant |
Liquid line connection [in] | 5/8 in |
Low value of nominal voltage at 50Hz [V] | 360 V |
Max pressure (PS) - high side | 32 bar |
Max pressure (PS) - low side | 21.5 bar |
MBP Cooling capacity [kW] (R449A) | 12.64 kW |
MBP Cooling capacity range [kW] (R449A) | 8.3 to 17 kW |
Model number | OP-MPPM065VVLP01E |
Number of fans | 1 |
PED category | II |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
Receiver approval |
CE EAC |
Receiver volume [L] | 10 L |
Refrigerants |
R404A R448A R449A |
Segment usage | Medium Back Pressure |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 65 dBA |
Sound pressure level 50Hz (@10 m distance) [db(A)] | 45 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
TS max | 60 °C |
TS min | -15 °C |
Type | Optyma™ Plus INVERTER P01 |
Version | P01 |