Bock Semi-Hermetic Condensing Unit , SHGX34e/255-4 P&P
114D16131
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16131
Refrigerants: R404A; R407C; R452A; R134a; R407F; R513A; R448A; R450A; R449A, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Legacy BOCK ID: 16131
Gross weight | 570.8 Kilogram |
Net weight | 499.8 Kilogram |
Volume | 1747.36 Liter |
Gross weight | 570.8 Kilogram |
Net weight | 499.8 Kilogram |
Volume | 1747.36 Liter |
Air flow @ 50Hz [m³/h] | 9100 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 4 |
Description | SHGX34e/255-4 P&P |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Dual HP/LP pressure switch | Yes |
Family | Plusbox |
Fan power consumption @ 50Hz [W] | 600 W |
Fan type | Standard |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
IP class | IP 66 |
Legacy BOCK ID | 16131 |
Length [mm] | 679 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/255-4 P&P |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil differential pressure sensor | No |
Oil pressure safety switch | MP55 230V - 1 - 50/60 Hz, IP20 |
Oil separator | No |
Oil sump heater | 110-240 V - 1 – 50/60 Hz, 50 to 120 W, PTC self-regulating |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Package Unit |
Refrigerants |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Total height [mm] | 968 mm |
Type | SHGX34 P&P |
Width [mm] | 1570 mm |
Air flow @ 50Hz [m³/h] | 9100 m³/h |
Anti-vibration pads | Yes |
Compressor power supply [V] | 220-240V D / 380-420V Y -3- 50Hz |
Contain batteries | No |
Cylinder | 4 |
Description | SHGX34e/255-4 P&P |
Discharge connection size [in] | 5/8 in |
Discharge connection size [mm] | 16 mm |
Discharge connection size type | Standard |
Discharge connection type | Soldering |
Dual HP/LP pressure switch | Yes |
Family | Plusbox |
Fan power consumption @ 50Hz [W] | 600 W |
Fan type | Standard |
Frequency [Hz] | 50 Hz |
Hot gas temperature sensor | No |
IP class | IP 66 |
Legacy BOCK ID | 16131 |
Length [mm] | 679 mm |
Max pressure (PS) - high side | 28 bar |
Max pressure (PS) - low side | 19 bar |
Model number | SHGX34e/255-4 P&P |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Number of fans | 1 |
Oil differential pressure sensor | No |
Oil pressure safety switch | MP55 230V - 1 - 50/60 Hz, IP20 |
Oil separator | No |
Oil sump heater | 110-240 V - 1 – 50/60 Hz, 50 to 120 W, PTC self-regulating |
Oil type | BOCKlub E55 |
Phase | 3 |
Product group | Bock Semi-Hermetic Condensing Units |
Product Name Description | Package Unit |
Refrigerants |
R134a R404A R407C R407F R448A R449A R450A R452A R513A |
Safety valve for receiver | No |
Speed controller | Yes |
Step protection for CR/SU | No |
Suction connection size [in] | 1 1/8 in |
Suction connection size [mm] | 28 mm |
Suction connection size type | Standard |
Suction connection type | Soldering |
Technology | Bock Semi-Hermetic Condensing Unit |
Total height [mm] | 968 mm |
Type | SHGX34 P&P |
Width [mm] | 1570 mm |