Shows 10 product(s)
BOCK, SHGX34e/380-4 P&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16133
BOCK, SHGX34e/215-4 SP&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16134
BOCK, SHGX34e/255-4 SP&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16135
BOCK, SHGX34e/380-4 SP&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16137
BOCK, SHG34e/380-4 P&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16125
BOCK, SHGX34e/315-4 P&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16132
BOCK, SHGX34e/380-4 P&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16133
BOCK, SHGX34e/255-4 SP&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16135
BOCK, SHGX34e/380-4 SP&P, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16137
BOCK, SHGX34e/380-4 PB, Bock condensing unit Plusbox
Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, 16149