Accessories, Easy Installation
109030
Montagestege TYPE MS 5,6-6,5 MM - 25MM, Used for product: DEVIbasic™ 20S; DEVIbasic™ 10S
Montagestege TYPE MS 5,6-6,5 MM - 25MM, Used for product: DEVIbasic™ 20S; DEVIbasic™ 10S
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.098 Liter |
EAN | 5703466134740 |
Gross weight | 0.021 Kilogram |
Net weight | 0.02 Kilogram |
Volume | 0.098 Liter |
EAN | 5703466134740 |
Application |
Cold store Floor heating |
Contain batteries | No |
Description | Montagestege TYPE MS 5,6-6,5 MM - 25MM |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Package depth [mm] | 980 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Montagestege |
Product group | Accessories |
Type | Easy Installation |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S |
Warranty type | 2-year product warranty |
Application |
Cold store Floor heating |
Contain batteries | No |
Description | Montagestege TYPE MS 5,6-6,5 MM - 25MM |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
Package depth [mm] | 980 mm |
Package height [mm] | 10 mm |
Package width [mm] | 10 mm |
Packing quantity | 1 |
Product description | Montagestege |
Product group | Accessories |
Type | Easy Installation |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
Used for product |
DEVIbasic™ 10S DEVIbasic™ 20S |
Warranty type | 2-year product warranty |