Accessories, Cold lead 1 x 1.5 mm2 Black 50 m

106010

Used for product: Floor foils

Product details

Gross weight 23 Gram
Net weight 23 Gram
Volume 0.03 Liter
EAN 5703466124086

 

Approval CE
Cable diameter [mm] 3.4 mm
Certification company CE
Cold lead Yes
Cold lead conductor quantity 1
Cold lead length [m] 50 m
Cold lead quantity 1
Cold lead size [mm²] 1.5 mm²
Cold lead type V07V2V2-K 1.5
Conductor insulation PVC
Cut to length No
Description Cold lead 1 x 1.5 mm2 Black 50 m
In scope of WEEE and contain batteries No
Length [m] 50 m
Operating temperature [°C] [max] 90 °C
Outer sheath PVC
Package depth [mm] 210 mm
Package height [mm] 65 mm
Package width [mm] 210 mm
Packing quantity 50
Product description DEVIfoil Cold lead
Product group Accessories
REACH Candidate List substances No
Supply voltage [V] AC [max] 450 V
Type DEVIfoil™ accessories
UNSPSC CODE 40101830
Used for product Floor foils
UV Protected No
Warranty [Year] 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality