Product details

Gross weight 1.68 kg
Net weight 1.55 kg
Dimension 27.94(W) 8.26(H) 33.02(D) CM
Volume 0.01 m3

Turbocor® - TT - Spare Part Class..

Compressor Capacity 375 Aero Config
310 Aero Config
300 Aero Config
520 Aero Config
400 Aero Config
500 Aero Config
700 Aero Config
390 Aero Config
490 Aero Config
350 Aero Config
230 Aero Config
285 Aero Config
Voltage Code 380V/60Hz
380V/50Hz

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality