Temperature sensor, MBT 3270, 40 mm, M,10x1

097U0314

Temperature range [°C]: -50 - 300, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316 Ti, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.071 Kilogram
Net weight 0.069 Kilogram
Volume 0.517 Liter
EAN 5715162899311

 

Ambient temperature max. [°C] 200 °C
Ambient temperature max. [°F] 392 °F
Cable length [in] 39.4 in
Cable length [m] 1 m
Cable tempr. range [°C] [max] 200 °C
Cable tempr. range [°C] [min] -80 °C
Cable tempr. range [°F] [max] 392 °F
Cable tempr. range [°F] [min] -112 °F
Cable type Teflon
CE evaluated Yes
Connection material AISI 316 Ti
Connection type M
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP54
In scope of WEEE and contain batteries No
Insertion length [in] 1.57 in
Insertion length [mm] 40 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 10x1
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.118 in
Protection tube diameter [mm] 3 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [max] 300 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 572 °F
Temperature range [°F] [min] -58 °F
Type MBT 3270
Type designation MBT 3270-22001-040-30003-100
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality