Temperature sensor, MBT 3270, 24 mm, G,1/4
097U0242
Sensor element type: NTC, Sensor elem. resistance [Ohm]: 10000, Protection tube material: Brass
Sensor element type: NTC, Sensor elem. resistance [Ohm]: 10000, Protection tube material: Brass
Gross weight | 0.088 Kilogram |
Net weight | 0.085 Kilogram |
Volume | 0.175 Liter |
EAN | 5715162441619 |
Gross weight | 0.088 Kilogram |
Net weight | 0.085 Kilogram |
Volume | 0.175 Liter |
EAN | 5715162441619 |
Cable length [in] | 78.74 in |
Cable length [m] | 2 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 392 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | Silicone |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP54 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 0.94 in |
Insertion length [mm] | 24 mm |
Insertion type | Fixed |
Output signal | Ohm |
Packing format | Multi pack |
Process connection size | 1/4 |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.26 in |
Protection tube diameter [mm] | 6.5 mm |
Protection tube material | Brass |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 3270 |
Type designation | MBT 3270-07790-024-00001-200 |
Wires [pcs] | 2 pc |
Cable length [in] | 78.74 in |
Cable length [m] | 2 m |
Cable tempr. range [°C] [max] | 200 °C |
Cable tempr. range [°C] [min] | -60 °C |
Cable tempr. range [°F] [max] | 392 °F |
Cable tempr. range [°F] [min] | -76 °F |
Cable type | Silicone |
Connection material | Brass |
Connection standard | ISO 228 |
Connection type | G |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP54 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 0.94 in |
Insertion length [mm] | 24 mm |
Insertion type | Fixed |
Output signal | Ohm |
Packing format | Multi pack |
Process connection size | 1/4 |
Process connection type | G |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.26 in |
Protection tube diameter [mm] | 6.5 mm |
Protection tube material | Brass |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4562dfd6-7b4b-4298-811a-8ce9624f4579 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 3270 |
Type designation | MBT 3270-07790-024-00001-200 |
Wires [pcs] | 2 pc |