Temperature sensor, MBT 153, 6.00 m, NTC, 10000 Ohm
097U0049
Measuring range [°C]: -40 - 100, Electrical connection: Cable with wire splices, Cable type: Thermoplastic rubber
Measuring range [°C]: -40 - 100, Electrical connection: Cable with wire splices, Cable type: Thermoplastic rubber
Gross weight | 0.203 Kilogram |
Net weight | 0.188 Kilogram |
Volume | 0.625 Liter |
EAN | 5702428539906 |
Gross weight | 0.203 Kilogram |
Net weight | 0.188 Kilogram |
Volume | 0.625 Liter |
EAN | 5702428539906 |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 236.22 in |
Cable length [m] | 6 m |
Cable tempr. range [°C] [max] | 105 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | Thermoplastic rubber |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable with wire splices |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -40 °F |
NTC Element characteristic | 10.000 Ohm/25°C |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 0.15K at -3 - 3°C |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 153 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 100 °C |
Ambient temperature max. [°F] | 212 °F |
Cable length [in] | 236.22 in |
Cable length [m] | 6 m |
Cable tempr. range [°C] [max] | 105 °C |
Cable tempr. range [°C] [min] | -40 °C |
Cable type | Thermoplastic rubber |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable with wire splices |
Electrical connection size | 2 wire |
Enclosure rating IP | IP68 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 100 °C |
Measuring range [°C] [min] | -40 °C |
Measuring range [°F] [max] | 212 °F |
Measuring range [°F] [min] | -40 °F |
NTC Element characteristic | 10.000 Ohm/25°C |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.23 in |
Protection tube diameter [mm] | 5.8 mm |
Protection tube length [in] | 1.58 in |
Protection tube length [mm] | 40 mm |
Protection tube material | Stainless steel |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fdf4160e-1955-41c0-8584-16b48c4e3655 |
Sensor elem. resistance [Ohm] | 10000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 0.15K at -3 - 3°C |
Sensor element type | NTC |
Sensor Insert | Fixed |
Type | MBT 153 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |