BOCK, Motor component, Kit
097B82042
Compressors Accessories, Set-motor 22kW S/SS [PW50:50], Legacy BOCK ID: 82042
Compressors Accessories, Set-motor 22kW S/SS [PW50:50], Legacy BOCK ID: 82042
Gross weight | 57.2 Kilogram |
Net weight | 57.2 Kilogram |
EAN | 5715162544136 |
Gross weight | 57.2 Kilogram |
Net weight | 57.2 Kilogram |
EAN | 5715162544136 |
Brand | BOCK |
Description | Set-motor 22kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82042 |
Power supply | 380-420V 60Hz |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 22kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82042 |
Power supply | 380-420V 60Hz |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |