BOCK, Motor component, Kit
097B82039
Compressors Accessories, Set-motor 11kW S/SS [PW50:50], Legacy BOCK ID: 82039
Compressors Accessories, Set-motor 11kW S/SS [PW50:50], Legacy BOCK ID: 82039
Gross weight | 44.2 Kilogram |
Net weight | 44.2 Kilogram |
EAN | 5715162544167 |
Gross weight | 44.2 Kilogram |
Net weight | 44.2 Kilogram |
EAN | 5715162544167 |
Brand | BOCK |
Description | Set-motor 11kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82039 |
Power supply | 380-420V 60Hz |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 11kW S/SS [PW50:50] |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 82039 |
Power supply | 380-420V 60Hz |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |