BOCK, Connector, Valve
097B81838
Compressors Accessories, Set-solenoid coil 120V AC *EX, Legacy BOCK ID: 81838
Compressors Accessories, Set-solenoid coil 120V AC *EX, Legacy BOCK ID: 81838
Gross weight | 800 Gram |
Net weight | 800 Gram |
EAN | 5715162545751 |
Gross weight | 800 Gram |
Net weight | 800 Gram |
EAN | 5715162545751 |
Brand | BOCK |
Description | Set-solenoid coil 120V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81838 |
Power supply | 120V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Set-solenoid coil 120V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81838 |
Power supply | 120V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |