BOCK, Motor component, Kit
097B81278
Compressors Accessories, Set-motor 70kW S/SS [PW50:50], Legacy BOCK ID: 81278
Compressors Accessories, Set-motor 70kW S/SS [PW50:50], Legacy BOCK ID: 81278
Gross weight | 118.7 Kilogram |
Net weight | 118.7 Kilogram |
EAN | 5715162550380 |
Gross weight | 118.7 Kilogram |
Net weight | 118.7 Kilogram |
EAN | 5715162550380 |
Brand | BOCK |
Description | Set-motor 70kW S/SS [PW50:50] |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81278 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |
Brand | BOCK |
Description | Set-motor 70kW S/SS [PW50:50] |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81278 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Kit |