BOCK, Connector, Valve
097B81147
Compressors Accessories, Set-solenoid coil 230V AC *EX, Legacy BOCK ID: 81147
Compressors Accessories, Set-solenoid coil 230V AC *EX, Legacy BOCK ID: 81147
Gross weight | 1.152 Kilogram |
Net weight | 1.152 Kilogram |
EAN | 5715162551349 |
Gross weight | 1.152 Kilogram |
Net weight | 1.152 Kilogram |
EAN | 5715162551349 |
Brand | BOCK |
Description | Set-solenoid coil 230V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81147 |
Power supply | 230V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Set-solenoid coil 230V AC *EX |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 81147 |
Power supply | 230V AC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |