BOCK, Motor component, Stator
097B80554
Compressors Accessories, Set-stator 11kW S/SS -fr.DK019, Legacy BOCK ID: 80554
Compressors Accessories, Set-stator 11kW S/SS -fr.DK019, Legacy BOCK ID: 80554
Gross weight | 23.7 Kilogram |
Net weight | 23.7 Kilogram |
EAN | 5715162554692 |
Gross weight | 23.7 Kilogram |
Net weight | 23.7 Kilogram |
EAN | 5715162554692 |
Brand | BOCK |
Description | Set-stator 11kW S/SS -fr.DK019 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80554 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Stator |
Brand | BOCK |
Description | Set-stator 11kW S/SS -fr.DK019 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 80554 |
Power supply | 380-420V 50Hz (440-480V 60Hz) |
Product group | Compressors Accessories |
Product Name Description | Motor component |
Type | Stator |