BOCK, Connector, Valve
097B08539
Compressors Accessories, Set-solenoid coil 24V DC, Legacy BOCK ID: 08539
Compressors Accessories, Set-solenoid coil 24V DC, Legacy BOCK ID: 08539
Gross weight | 300 Gram |
Net weight | 300 Gram |
EAN | 5715162582091 |
Gross weight | 300 Gram |
Net weight | 300 Gram |
EAN | 5715162582091 |
Brand | BOCK |
Description | Set-solenoid coil 24V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 08539 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |
Brand | BOCK |
Description | Set-solenoid coil 24V DC |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 08539 |
Power supply | 24V DC |
Product group | Compressors Accessories |
Product Name Description | Connector |
Type | Valve |