BOCK, Lubricant, Oil
097B02516
Compressors spare parts, Oil BOCKLub E85 / 5 ltr.can, Legacy BOCK ID: 02516
Compressors spare parts, Oil BOCKLub E85 / 5 ltr.can, Legacy BOCK ID: 02516
Gross weight | 5.25 Kilogram |
Net weight | 5.25 Kilogram |
EAN | 5715162594179 |
Gross weight | 5.25 Kilogram |
Net weight | 5.25 Kilogram |
EAN | 5715162594179 |
Brand | BOCK |
Description | Oil BOCKLub E85 / 5 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02516 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Oil BOCKLub E85 / 5 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02516 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |