BOCK, Lubricant, Oil
097B02501
Compressors spare parts, Oil BOCKLub G68 / 1 ltr.can, Legacy BOCK ID: 02501
Compressors spare parts, Oil BOCKLub G68 / 1 ltr.can, Legacy BOCK ID: 02501
Gross weight | 1.062 Kilogram |
Net weight | 1.062 Kilogram |
EAN | 5715162594209 |
Gross weight | 1.062 Kilogram |
Net weight | 1.062 Kilogram |
EAN | 5715162594209 |
Brand | BOCK |
Description | Oil BOCKLub G68 / 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02501 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Oil BOCKLub G68 / 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02501 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |