BOCK, Lubricant, Oil
097B02494
Compressors spare parts, Refr.mach.oil C170E/10 ltr.can, Legacy BOCK ID: 02494
Compressors spare parts, Refr.mach.oil C170E/10 ltr.can, Legacy BOCK ID: 02494
Gross weight | 9.76 Kilogram |
Net weight | 9.76 Kilogram |
EAN | 5715162594421 |
Gross weight | 9.76 Kilogram |
Net weight | 9.76 Kilogram |
EAN | 5715162594421 |
Brand | BOCK |
Description | Refr.mach.oil C170E/10 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02494 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Refr.mach.oil C170E/10 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02494 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |