BOCK, Lubricant, Oil
097B02381
Compressors spare parts, Refr.mach.oil SEZ32/ 1 ltr.can, Legacy BOCK ID: 02381
Compressors spare parts, Refr.mach.oil SEZ32/ 1 ltr.can, Legacy BOCK ID: 02381
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
EAN | 5715162594230 |
Gross weight | 1 Kilogram |
Net weight | 1 Kilogram |
EAN | 5715162594230 |
Brand | BOCK |
Description | Refr.mach.oil SEZ32/ 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02381 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Refr.mach.oil SEZ32/ 1 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02381 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |