BOCK, Lubricant, Oil
097B02360
Compressors spare parts, Refr.mach.oil SEZ32/10 ltr.can, Legacy BOCK ID: 02360
Compressors spare parts, Refr.mach.oil SEZ32/10 ltr.can, Legacy BOCK ID: 02360
Gross weight | 10 Kilogram |
Net weight | 10 Kilogram |
EAN | 5715162594247 |
Gross weight | 10 Kilogram |
Net weight | 10 Kilogram |
EAN | 5715162594247 |
Brand | BOCK |
Description | Refr.mach.oil SEZ32/10 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02360 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |
Brand | BOCK |
Description | Refr.mach.oil SEZ32/10 ltr.can |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
Legacy BOCK ID | 02360 |
Product group | Compressors spare parts |
Product Name Description | Lubricant |
Type | Oil |