UnoFloor Control

088X3646

Stainless steel manifold, 6 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, left version

Product details

Gross weight 21 Kilogram
Net weight 18 Kilogram
EAN 5715162804261

 

Actuator 230V
Adaptive learning Yes
App-solution installer Installer app with commissioning tool
App-solution user Danfoss Ally
Approval CE
Automatic balancing Yes
Cabinet Aluzink steelplate, white powder coated
CE evaluated Yes
Contain batteries Yes
Control ICON2 Master controller
Description Stainless steel manifold, 6 loops, AB-PM, ICON2 Master controller, in white aluzinc steel cabinet, left version
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Floor heating manifold type Stainless steel with flow meter and manual air vent
In scope of WEEE Yes
Interfaces Bluetooth
Zigbee
Meetering Prepared for energy meter
Number of connections 2
Number of floor heating manifold connections 6
Power per output [W] [Max] 2 W
Pressure nominal primary [bar] 6 bar
Pressure valve AB-PM set
Product group UnoFloors
PWM Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Scheduling Yes
Supply temperature construction [˚C] 60 °C
Supply voltage [V] 230V Hz 50
Type UnoFloor Control
UL evaluated Out of scope
Valve excercise Yes
Version Left

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality