UnoFloor Comfort
088X3202
Stainless steel manifold, 2 loops, AB-PM, steel cabinet, ICON Wiring center, left version
Stainless steel manifold, 2 loops, AB-PM, steel cabinet, ICON Wiring center, left version
Gross weight | 19.75 Kg |
Net weight | 16.75 Kg |
Volume | 82.998 Liter |
EAN | 5702424645731 |
Gross weight | 19.75 Kg |
Net weight | 16.75 Kg |
Volume | 82.998 Liter |
EAN | 5702424645731 |
Actuator | 230V |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICONTM Wiring center |
Description | Stainless steel manifold, 2 loops, AB-PM, steel cabinet, ICON Wiring center, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 2 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Comfort |
Version | Left |
Actuator | 230V |
Cabinet | Aluzink steelplate, white powder coated |
CE evaluated | Yes |
Control | ICONTM Wiring center |
Description | Stainless steel manifold, 2 loops, AB-PM, steel cabinet, ICON Wiring center, left version |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Floor heating manifold type | Stainless steel with flow meter and manual air vent |
In scope of WEEE | Yes |
Meetering | Prepared for energy meter |
Number of connections | 2 |
Number of heating manifold connections [loops] [Max] | 2 |
Pressure nominal primary [bar] | 6 bar |
Pressure valve | AB-PM set |
Product group | UnoFloors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 60 °C |
Supply voltage [V] | 230V Hz 50 |
Type | UnoFloor Comfort |
Version | Left |