Surface Mounted, FH Cabinets, Zink-plated steel, 1200 mm

088X0919

On wall cabinet, width 1300 mm

Product details

Gross weight 13.4 Kilogram
Net weight 12 Kilogram
Volume 103.334 Liter
EAN 5715162477540

 

Depth [mm] 130 mm
Description On wall cabinet, width 1300 mm
Height [mm] 600 mm
Material Zink-plated steel
Product group FH Cabinets
Type Surface Mounted
Width [mm] 1200 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality