Surface Mounted, FH Cabinets, Zink-plated steel, 1050 mm

088X0918

On wall cabinet, width 1050 mm

Product details

Gross weight 11.45 Kilogram
Net weight 10.3 Kilogram
Volume 90.524 Liter
EAN 5715162477533

 

Depth [mm] 130 mm
Description On wall cabinet, width 1050 mm
Height [mm] 600 mm
Material Zink-plated steel
Product group FH Cabinets
Type Surface Mounted
Width [mm] 1050 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality