Surface Mounted, FH Cabinets, Zink-plated steel, 780 mm

088X0917

On wall cabinet, width 780 mm

Product details

Gross weight 8.94 Kilogram
Net weight 8.04 Kilogram
Volume 67.466 Liter
EAN 5715162477526

 

Depth [mm] 130 mm
Description On wall cabinet, width 780 mm
Height [mm] 600 mm
Material Zink-plated steel
Product group FH Cabinets
Type Surface Mounted
Width [mm] 780 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality