Flush Mounted, FH Cabinets, Zink-plated steel, 805 mm

088X0912

In wall cabinet, width 805 mm

Product details

Gross weight 9.45 Kilogram
Net weight 8.5 Kilogram
Volume 66.338 Liter
EAN 5715162477472

 

Adjustable height range [mm] [Max] 675 mm
Adjustable height range [mm] [Min] 585 mm
Depth range [mm] [Max] 145 mm
Depth range [mm] [Min] 108 mm
Description In wall cabinet, width 805 mm
Material Zink-plated steel
Product group FH Cabinets
Type Flush Mounted
Width [mm] 805 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality