PEX pipes, 18 mm, 240 m, 8 bar

088X0874

PEX-A pipe 18 x 2 mm, 240 m (ES)

Product details

Gross weight 0.107 Kilogram
Net weight 0.107 Kilogram
EAN 5715162442838

 

Brand Danfoss
China RoHS compliance Out of scope
Description PEX-A pipe 18 x 2 mm, 240 m (ES)
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 95 °C
Length [m] 240 m
Material PEX-A
Pipe diameter [mm] 18 mm
Product group FH Pipes
Type PEX pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality