FH Composite Pipes PEX-b, 20 mm x 2 mm, 100 m, 8 bar

088X0861

Composite pipe 20 x 2 mm, 100 m

Product details

Gross weight 0.165 Kilogram
Net weight 0.144 Kilogram
Volume 1.32 Cubic decimeter
EAN 5702425133671

 

Balanced test pressure [bar] 12 bar
Description Composite pipe 20 x 2 mm, 100 m
Flow temperature [°C] [Max] 90 °C
Length [m] 100 m
Material PEX-b/Aluminium/PEX-b
Pipe diameter [mm] 20 mm
Product group FH Pipes
Type FH Composite Pipes PEX-b
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 80 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality