PE-RT pipes, 18 mm, 500.00 m, 6 bar

088X0825

FH PE-RT Pipe 18 x 2mm, 500m

Product details

Gross weight 0.095 Kg
Net weight 0.095 Kg
Volume 0.75 Liter
EAN 5702425124334

 

Description FH PE-RT Pipe 18 x 2mm, 500m
EU RoHS compliance Yes
EU RoHS exemption clause No
Length [m] 500 m
Pipe diameter [mm] 18 mm
Product group FH Pipes
REACH Candidate List substances No
Type PE-RT pipes
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality