PE-RT pipes, 20 mm, 300.00 m, 6 bar

088X0811

C4C PERT I EVOH lemon 20*1.9

Product details

Gross weight 0.12 Kg
Net weight 0.12 Kg
Volume 68.42 cm3
EAN 5715162500903

 

Balanced test pressure [bar] 9 bar
Description C4C PERT I EVOH lemon 20*1.9
Flow temperature [°C] [Max] 60 °C
Length [m] 300 m
Material PE-RT, type I
Pipe diameter [mm] 20 mm
Product group FH Pipes
Type PE-RT pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality