PE-RT pipes, 16 mm, 400 m, 8 bar

088X0809

1-layer PE-RT pipe 16 x 2 mm, 400 m

Product details

Gross weight 0.09 Kilogram
Net weight 0.09 Kilogram
Volume 0.82 Cubic decimeter
EAN 5702428659550

 

Balanced test pressure [bar] 12 bar
Description 1-layer PE-RT pipe 16 x 2 mm, 400 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Length [m] 400 m
Material PE-RT, type I
Pipe diameter [mm] 16 mm
Product group FH Pipes
Type PE-RT pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality