FH 1-Layer PE-RT Pipes, 20 mm, 500 m, 8 bar

088X0805

1-layer RE-RT pipe 20 x 2.3 mm, 500 m

Product details

Gross weight 0.1 Kilogram
Net weight 0.1 Kilogram
Volume 0.89 Cubic decimeter
EAN 5702425232961

 

Balanced test pressure [bar] 12 bar
Description 1-layer RE-RT pipe 20 x 2.3 mm, 500 m
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Length [m] 500 m
Material PE-RT, type I
Pipe diameter [mm] 20 mm
Product group FH Pipes
Type FH 1-Layer PE-RT Pipes
Usage Floor heating pipes
Wall thickness [mm] 2 mm
Working pressure [bar] [Max] 8 bar
Working Temperature [°C] [Max] 60 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality