Dry Systems SpeedUp, Heat Panels, 0.09 m², Expanded Polystyrene foam, Thermal conductivity [W/mK]: 0.035
088X0104
SpeedUp header panel cross over CO
SpeedUp header panel cross over CO
Gross weight | 0.076 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 2.813 Liter |
EAN | 5702420090696 |
Gross weight | 0.076 Kilogram |
Net weight | 0.076 Kilogram |
Volume | 2.813 Liter |
EAN | 5702420090696 |
Center distance [mm] | 125250 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.09 m² |
Description | SpeedUp header panel cross over CO |
Design load [kN/m2] | 8 kN-m |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 250 mm |
Material | Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 375 mm |
Center distance [mm] | 125250 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.09 m² |
Description | SpeedUp header panel cross over CO |
Design load [kN/m2] | 8 kN-m |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 250 mm |
Material | Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 375 mm |