Dry Systems SpeedUp, Heat Panels, 0.50 m², Aluminium / Expanded Polystyrene foam, Thermal conductivity [W/mK]: 0.035
088X0100
SpeedUp heat panel CZ 0,5m2
SpeedUp heat panel CZ 0,5m2
Gross weight | 1.2 Kilogram |
Net weight | 1.2 Kilogram |
Volume | 15 Liter |
EAN | 5702420089676 |
Gross weight | 1.2 Kilogram |
Net weight | 1.2 Kilogram |
Volume | 15 Liter |
EAN | 5702420089676 |
Center distance [mm] | 125 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.5 m² |
Description | SpeedUp heat panel CZ 0,5m2 |
Design load [kN/m2] | 8 kN-m |
EU RoHS compliance | Out of scope |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 1 mm |
Material | Aluminium / Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 500 mm |
Center distance [mm] | 125 mm |
Compressive strength [kPa] | 240 KPa |
Coverage area [m²] | 0.5 m² |
Description | SpeedUp heat panel CZ 0,5m2 |
Design load [kN/m2] | 8 kN-m |
EU RoHS compliance | Out of scope |
Heat transmission resistance [m2K/W] | 0.86 W/m-K |
Length [mm] | 1 mm |
Material | Aluminium / Expanded Polystyrene foam |
Pipe diameter [mm] | 16 mm |
Product group | Dry Systems SpeedUp |
Suitable for | EN 826 |
Thermal conductivity [W/mK] | 0.035 W/m-K |
Thickness [mm] | 30 mm |
Type | Heat Panels |
Width [mm] | 500 mm |