FH Pipes, Fittings, Coupling press fitting, 16.0 mm, 16.0 mm, 0.0 mm

088X0020

Press coupling 16 x 16 mm

Product details

Gross weight 0.057 Kilogram
Net weight 0.057 Kilogram
Volume 0.079 Liter
EAN 5702420089287

 

Connection diameter side 1 [mm] 16 mm
Connection diameter side 2 [mm] 16 mm
Connection diameter side 3 [mm] 0 mm
Connection types Coupling press fitting
Description Press coupling 16 x 16 mm
Flow temperature [°C] [Max] 95 °C
Material Brass / Stainless Steel
Product group FH Pipes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. bebb6e86-a8a4-4c46-8b28-eb9b48a24c61
SCIP dossier product name Press coupling
Type Fittings
Usage Floor heating pipes
Working pressure [bar] [Max] 10 bar
Working Temperature [°C] [Max] 70 °C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality