Floor Heating Controls, Danfoss Icon2™ RT wireless, Room Thermostat, Attachable
088U2122
Featured Room Thermostat, Zigbee communication, Wireless
Featured Room Thermostat, Zigbee communication, Wireless
Gross weight | 84 Gram |
Net weight | 64 Gram |
Volume | 0.306 Liter |
EAN | 5715162300282 |
Gross weight | 84 Gram |
Net weight | 64 Gram |
Volume | 0.306 Liter |
EAN | 5715162300282 |
1 Primary battery SUM weight Kg | 226 |
1 Primary battery weight Kg | 113 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Battery qty | 2 |
Battery type or Name | Alkaline AAA |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Featured Room Thermostat, Zigbee communication |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Fits into switch frames | No |
Floor sensor enabled | Yes |
Heating control type | Room Thermostat |
Humidity sensor | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
In-wall | No |
Installation | Attachable |
Interfaces | Wireless |
IP protection class | IP20 |
Noiseless switching | Yes |
On-wall | Yes |
Product group | Floor Heating Controls |
Product height/depth [mm] | 57 mm |
Product length [mm] | 57 mm |
Product width [mm] | 57 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
SCIP dossier no. | fc15e597-943b-450a-9fe2-6ab45e9a4e7c |
SCIP dossier product name | "Wireless thermostat" |
Suitable for | 230V or 24V actuators |
Supply batteries | 2 x 1,5 V AAA-Alkaline batteries |
Supply voltage [V] | 3 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | Yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon2™ RT wireless |
Usage | Display with IR Floor Sensor |
Valve excercise | Yes |
Weight per battery | 11 g |
1 Primary battery SUM weight Kg | 226 |
1 Primary battery weight Kg | 113 |
Actuator on radiator | Yes |
Adaptive learning | Yes |
App control enabled | Yes |
Battery qty | 2 |
Battery type or Name | Alkaline AAA |
China RoHS compliance | Out of scope |
Cooling input | Yes |
Description | Featured Room Thermostat, Zigbee communication |
Dual mode | Yes |
EEE category |
5 small equipment (any external dimension |
Fits into switch frames | No |
Floor sensor enabled | Yes |
Heating control type | Room Thermostat |
Humidity sensor | Yes |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | Yes |
In-wall | No |
Installation | Attachable |
Interfaces | Wireless |
IP protection class | IP20 |
Noiseless switching | Yes |
On-wall | Yes |
Product group | Floor Heating Controls |
Product height/depth [mm] | 57 mm |
Product length [mm] | 57 mm |
Product width [mm] | 57 mm |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Scheduling | Yes |
SCIP dossier no. | fc15e597-943b-450a-9fe2-6ab45e9a4e7c |
SCIP dossier product name | "Wireless thermostat" |
Suitable for | 230V or 24V actuators |
Supply batteries | 2 x 1,5 V AAA-Alkaline batteries |
Supply voltage [V] | 3 V |
Temperature control | Yes |
Temperature limitation | Yes |
Temperature set-back button | Yes |
Temperature setting range [°C] [Max] | 35 °C |
Temperature setting range [°C] [Min] | 5 °C |
Transmission frequency [GHz] | 2.4 GHz |
Type | Danfoss Icon2™ RT wireless |
Usage | Display with IR Floor Sensor |
Valve excercise | Yes |
Weight per battery | 11 g |