Floor Heating Controls, Danfoss Icon, Zigbee module, 5.0 V, Number of channels: 0, Attachable
088U1130
Icon Zigbee Module, Zigbee
Icon Zigbee Module, Zigbee
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425244155 |
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Volume | 2.632 Liter |
EAN | 5702425244155 |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Icon Zigbee Module |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Zigbee module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Zigbee |
IP protection class | IP 20 |
Number of channels | 0 |
On-wall | Yes |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Scheduling | Yes |
Supply voltage [V] | 5 V |
Temperature control | Yes |
Temperature limitation | Yes |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |
App control enabled | No |
China RoHS compliance | Out of scope |
Description | Icon Zigbee Module |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fits into switch frames | No |
Heating control type | Zigbee module |
In scope of WEEE | Yes |
Installation | Attachable |
Interfaces | Zigbee |
IP protection class | IP 20 |
Number of channels | 0 |
On-wall | Yes |
Product group | Floor Heating Controls |
REACH Candidate List substances | No |
Scheduling | Yes |
Supply voltage [V] | 5 V |
Temperature control | Yes |
Temperature limitation | Yes |
Type | Danfoss Icon |
UNSPSC CODE | 40101830 |